??
CAD model selection
K0428.20303
HELP_VARIABLE
Company
KIPP
Description
K0428 - Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
Bill of material
K0428.20303
BESTKIPP
Order No.
K0428.20303
MATERIAL
Main
Plastic
FORM
Form
B
AUSF
version
with anti-slip plate
D
diameter
30 mm
H
height
13.5 mm
BELASTUNG
load capacity max.
15 kN
GEW
Approx. weight
0.0064 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245187263
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions